PRODUCT LIST

  • Delta Power Quality Solutions
  • Power Quality Solutions

    Advanced power electronics equipment applications can improve our work efficiency and make life easier, but at the same time they can pollute the power grid. Rectifiers play a large part in many applications that are growing faster than power grid construction. Voltage and current harmonics, reactive power fluctuation, three phase imbalance, and other issues are caused by rectifiers with power quality issues that threaten the reliability and efficiency of the power supply system. Similarly, power voltage amplitude and frequency issues are affected by power generation.

    We need to eliminate grid harmonics, reactive power fluctuations, imbalance, and other issues to adapt to new electronic equipment and power quality problems.

    Special Features of Delta Power Quality Solution:

    High Adaptability

    • Wider range of operating temperatures
      Delta PQC series APF & SVG can normally work without any derating from -10°C~ 50°C, which is suitable for most applications
    • Withstands extreme electrical condition
      Delta’s PQC series APF & SVG can withstand severe harmonic distortion of voltage, they can work normally under
      conditions with THDu (total harmonic distortion of voltage) up to 15%
    • Compatible with diesel generators

    Simple and Flexible Application

    • The Delta PQC series APF & SVG’s modular structure makes it easy for installation, maintenance and capacity expansion.
    • APF & SVG modules can be embedded in Delta’s standard cabinets or third-party cabinets, making it possible to customize cabinets for special requirements.

    Excellent Compensation Capability

    • Delta’s PQC series APF & SVG applies 3-level inverter topology and up to 60 kHz switching frequency, which provide excellent power quality compensation accuracy, response speed and output ability.

    High Reliability

    • Module redundancy technology
    • Intelligent air cooling technology
    • Top brand electronic components
    • Advanced production technology
    Product available regions: Australia, China, EMEA, India, SEA, South Korea, Taiwan.
    Delta PQC series - Active Power Filter
    Delta PQC Series is an advanced modular active power filter (APF) system. Our highly reliable power quality products are based on the global R&D and large-scale production of Delta Group. The PQC Series is widely used in process industries...
    more
    Delta PQC - Static Var Generator (SVG)
    The principle of the SVG is very similar to that of Active Power Filter, as demonstrated in the picture below. When the load is generating inductive or capacitive current, it makes load current lagging or leading the voltage. SVG detects the phase...
    more
    Delta Power Quality Solutions
     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Comment *
    Subscribe Newsletter *
    Please enter the characters *
     

    top

    QUICK LINKS

    SUBSCRIBE NEWSLETTER