PRODUCT LIST

SUBSCRIBE NEWSLETTER

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
UPS Modulon Family 20kVA or higher
Modular UPS
UPS Agilon Family Under 1kVA
Single-Phase UPS

R Series, Single Phase, 1/2/3 kVA

Introduction

The Amplon R series is a true on-line, double-conversion UPS that protects devices from potential power problems such as spikes, surges and brownouts. It is available in either a rack or tower configuration and is recommended for servers, VoIP, telecommunications and networking.

The Amplon R series is designed for long backup time applications with the addition of a customized battery source.

The inbuilt high level charger shortens the recharging period and increases availability.

 

Applications: Server Telecom Industrial Network VolP Storage Medical

Request A Quote
First Name *
Last Name *
Company *
Job Title *
Work Email *
Work Phone *
State / City
Country *
Products you are interested in *
Message *
How soon are you looking to purchase *
Subscribe Newsletter *
Please enter the characters *
 

top