PRODUCT LIST

Precision Cooling - RowCool 35kW, Air-Cooled

Technical Specifications

Model
HCH6C60
 
HCH6C60 Humidity Control
Type
Air-Cooled
Max cooling capacity
37.2kW
Max sensible cooling capacity
36.1kW
Input power
3N~, 380V, 50/60Hz
Max input current
[HCH6C60]: 28.4A
 
[HCH6C60 Humidity Control]: 36.6A
Air flow
8340 CMH
Compressor
Scroll compressor
Refrigerant
R410A
Filter
MERV8
Reheater
[HCH6C60]: N/A
 
[HCH6C60 Humidity Control]: 5.4kW
Humidifier
[HCH6C60]: N/A
 
[HCH6C60 Humidity Control]: 3kg/h
Communication
RS232×1, RS485×1, CAN IN/OUT×1, Input dry contact×1,Output dry contact× 1, SNMP Slot×1
Piping
[HCH6C60]: Gas pipe 7/8 inch ODF solder, Liquid pipe 5/8 inch ODF solder, Drain pipe PVC 3/4 inch ID
 
[HCH6C60 Humidity Control]: Gas pipe 7/8 inch ODF solder, Liquid pipe 5/8 inch ODF solder, Drain pipe PVC 3/4 inch ID, Humidifier supply water PVC 3/8 inch ID
Optional parts
Remote temp/RH sensor, remote temp sensor, SNMP card, drain pump, leakage detector, reheater, humidifier
Dimensions (W×D×H)
[HCH6C60]: 600×1090×2000 mm
 
[HCH6C60 Humidity Control]: 600×2000×1090 mm
Weight
[HCH6C60]: 340kg
 
[HCH6C60 Humidity Control]: 352kg
* Cooling capacity is measured at 40.6°C dry bulb, 21.6°C wet bulb return temperature and 35°C outdoor temperature condition.
* The pressure of humidifier supply water should be between 0.1~0.35MPa.

Please contact Delta or a local distributor for new specifications and details on continuous improvements Delta makes for various lines of products.

Outdoor Condenser
 
Model
HCC6C50-28
 
HCC6C70-43
Input power
3~, 380V, 50/60Hz
Max input current
2A / each fan
Air flow
[HCC6C50-28]: 11220 CMH
 
[HCC6C70-43]: 18600 CMH
Operating temperature
[HCC6C50-28]: -15°C~35°C
 
[HCC6C70-43]: -15°C~40°C
Dimensions (W×D×H)
[HCC6C50-28]: 1732×1100×1160 mm
 
[HCC6C70-43]: 1932×1100×1160 mm
Weight
[HCC6C50-28]: 160 kg
 
[HCC6C70-43]: 200 kg
outdoor condenser and scroll type compressor
 
Request A Quote
First Name *
Last Name *
Company *
Job Title *
Work Email *
Work Phone *
State / Province
Country *
Products you are interested in *
Comment *
Subscribe Newsletter *
Please enter the characters *
 

top

QUICK LINKS

SUBSCRIBE NEWSLETTER