PRODUCT LIST

  • ESBB3000-HAA Series

    Technical Specifications

    AC input connection
    3L + N + PE
    AC input voltage
    380 VRMS
    DC voltage range
    42 - 58 VDC, 54 VDC NOM
    Power, nominal
    144 kW
    Efficiency rectifier
    95%
    Controller
    Orion
    Rectifier
    DPR 4000
    top